background-waves

INFORMER-MS

Product Status| Activei

INFORMER-MS

REMOTE DIAGNOSTIC TOOL FOR MOD | Series: INFORMER MS
info
The Informer-MS is a hand-held diagnostic tool designed for use with the Littelfuse 455*. The Informer-MS uses an infrared receiver to read valuable information transmitted from the 455*, which can be helpful for troubleshooting the system. A green communication status light indicates the Informer-MS is receiving data from the 455. If communication is lost, the Informer-MS will display the last values it received.
PropertyValue
Dimensions
5.5 H x 3.6 W x 1.13 D in. (139.7 x 91.4 x 28.6 mm)
Weight (kg)
0 Kg (kilogram)
Acceptable Battery Type
9 Vdc alkaline battery
Communications Interface
Infrared
Communications Range
1 - 8 ft.
Maximum Input Power (W)
0.25
Voltage Accuracy (%)
±2%; Resolution: 1.0 Vac
Operating Temperature Max (°C)
60
Operating Temperature Maximum Fahrenheit
140
Operating Temperature Min (°C)
0
Operating Temperature Minimum Fahrenheit
32

INFORMER-MS Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
INFORMER-MSREMOTE DIAGNOSTIC TOOL FOR MOD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.