background-waves

AF0500-00-CC

Product Status| Activei

AF0500-00-CC

Arc Flash Relay - Conformally Coated | Series: AF0500
info

AF0500-00-CC is an arc-flash relay with a supply voltage dc of 110–250.

PropertyValue
Supply Voltage AC
100 / 240
Supply Voltage DC
110 / 250
Relay Contacts Config
3 Form C (N.O./N.C.); 1 Form A (N.O.)
Output Options
2 IGBT switches
Relay Contacts Operation
Fail-safe / Non Fail-safe
Dimensions
5.1 H x 7.9 W x 2.1 D in.
Weight (kg)
0.7 Kg (kilogram)
Auto Manual Reset
Latching
Digital Inputs
4
System Type
Solidly Grounded AC; Resistance Grounded AC; Ungrounded AC
Test Button
Front-panel switch; Two remote contacts

AF0500-00-CC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
AF0500-00-CCArc Flash Relay - Conformally Coated

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.