background-waves

Series: FPS

Feeder Protection System
Product Status| Activei
info

The FPS (Feeder Protection System) is a feeder-protection relay that provides current, voltage, and temperature protection for feeder applications. It offers integrated breaker or contactor control, data logging, and a complete metering package. The FPS is typically used in processing, manufacturing, petroleum, chemical, mining, forestry, water, and waste treatment applications.

  • Overload
  • Inverse-time overcurrent
  • Definite-time overcurrent
  • Current unbalance/ Phase loss/Phase reverse
  • Ground fault
  • RTD temperature
  • Overvoltage
  • Undervoltage
  • Voltage unbalance
  • Two setting groups
  • Long-time overcurrent provides thermal protection for feeder or load
  • Coordination using IEEE and IEC Curves
  • Instantaneous overcurrent to detect catastrophic failure
  • Detects an open or high-impedance phase
  • Inverse and definite time. Early insulation-failure detection
  • Optional protection (MPS-RTD module) for load-temperature monitoring
  • Limits stress to insulation
  • Detects a damaging brown-out condition
  • Detects unhealthy supply voltage
  • Minimizes Arc-Flash hazards during maintenance

FPS Parts

FiltersFilters

FPS Related Products

Alternates