background-waves

FPS-CTU-04-00

Product Status| Activei

FPS-CTU-04-00

FPS CONTROL UNIT ETHERNET | Series: FPS
info

The FPS (Feeder Protection System) is a feeder-protection relay that provides current, voltage, and temperature protection for feeder applications. It offers integrated breaker or contactor control, data logging, and a complete metering package. The FPS is typically used in processing, manufacturing, petroleum, chemical, mining, forestry, water, and waste treatment applications.

PropertyValue
Supply Voltage AC
65 - 265
Supply Voltage DC
80 - 275
Relay Contacts Config
3 Form A (N.O.); 2 Form C (N.O./N.C.)
Analog Output Current (mA)
4 - 20
Communications
RS/TIA-485 - Ethernet
IEEE Device Numbers
1 - 2 - 3 - 5 - 19 - 27 - 37 - 38 - 46 - 47 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 55 - 59 - 74 - 81 - 86 - 94
Relay Contacts Operation
Fail-safe / Non Fail-safe
Weight (kg)
0 Kg (kilogram)
Analog Inputs
One 4-20 mA
Conformally Coated
Standard
Digital Inputs
8
Frequency (Hz)
50; 60; ASD
GF Trip Level Range (%)
5 - 100% of CT-Primary Rating
GF Trip Time (s)
0.0 - 100.0
Harmonic Filtering
Standard (DFT)
Reset Type
Front-panel switch/Remote N.O. Contact
Temp Sensor Config
Up to 8 with MPS-RTD
  • Eighteen protective functions to extend the life of transformers and feeder cables
  • Meters current, voltage, power, temperature, and more
  • Inverse-time (including IEC and IEEE curves) and definite-time overcurrent and earth-fault protection
  • Breaker or contactor control - integrated OPEN and CLOSE command keys
  • Large 80-character vacuum-fluorescent display
  • Eight digital inputs, five relay outputs, one analog input and output
  • RTD module can be installed remotely (up to 1,200 m) to simplify wiring
  • CSA Class 1 Zone 2 hazardous-location certified OPI and RTD modules
  • Standard Modbus RTU and Allen-Bradley DF1 RS-485 communications
  • Optional Modbus TCP and Ethernet/IP, DeviceNet, PROFIBUS communications

FPS-CTU-04-00 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
FPS-CTU-04-00FPS CONTROL UNIT ETHERNET

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.