background-waves

FPS-OPI-01-00

Product Status| Activei

FPS-OPI-01-00

FPS OPERATOR INTERFACE | Series: FPS
info

The FPS (Feeder Protection System) is a feeder-protection relay that provides current, voltage, and temperature protection for feeder applications. It offers integrated breaker or contactor control, data logging, and a complete metering package. The FPS is typically used in processing, manufacturing, petroleum, chemical, mining, forestry, water, and waste treatment applications.

PropertyValue
Weight (kg)
0 Kg (kilogram)
Conformally Coated
Standard
  • Eighteen protective functions to extend the life of transformers and feeder cables
  • Meters current, voltage, power, temperature, and more
  • Inverse-time (including IEC and IEEE curves) and definite-time overcurrent and earth-fault protection
  • Breaker or contactor control - integrated OPEN and CLOSE command keys
  • Large 80-character vacuum-fluorescent display
  • Eight digital inputs, five relay outputs, one analog input and output
  • RTD module can be installed remotely (up to 1,200 m) to simplify wiring
  • CSA Class 1 Zone 2 hazardous-location certified OPI and RTD modules
  • Standard Modbus RTU and Allen-Bradley DF1 RS-485 communications
  • Optional Modbus TCP and Ethernet/IP, DeviceNet, PROFIBUS communications

FPS-OPI-01-00 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
FPS-OPI-01-00FPS OPERATOR INTERFACE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.