background-waves

PGR-7200-02-00-FPU

Product Status| Obsoletei
Replaced By: |FPU-32-02-00

PGR-7200-02-00-FPU

FPR W/ TIA-232/DEVICENET - RELAY ONLY | Series: PGR-7200
info
PropertyValue
Supply Voltage AC
65 - 265
Supply Voltage DC
80 - 275
Relay Contacts Config
3 Form C (N.O./N.C.)
Analog Output Current (mA)
4 - 20
Communications
RS/TIA-232 - DeviceNet
IEEE Device Numbers
26 - 46 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 74 - 86
Relay Contacts Operation
Fail-safe / Non Fail-safe
Weight (kg)
0 Kg (kilogram)
Conformally Coated
Standard
Digital Inputs
1
Frequency (Hz)
50; 60; ASD
GF Trip Level Range (%)
5 - 100% of CT-Primary Rating
GF Trip Time (s)
0.0 - 100.0
Harmonic Filtering
Standard (DFT)
Reset Type
Front-panel switch/Remote N.O. Contact
Temp Sensor Config
Single

PGR-7200-02-00-FPU Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PGR-7200-02-00-FPUFPR W/ TIA-232/DEVICENET - RELAY ONLY

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.