Auto Manual Reset | Manual Reset |
CT Loop Monitoring | Standard |
Frequency (Hz) | 50 / 60 Hz |
GF Trip Level A | 30 mA to 30 A |
GF Trip Time (s) | 0-10 s |
Ground Fault Accuracy (%) | +0, -20 % |
Harmonic Filtering | Standard |
Humidity | 95% (Rh) |
Input AC Line Frequency (Hz) | 50 / 60 Hz |
Input Tolerance (%) | ±20 % |
Input Voltage (V) | 110 - 240 Vac / Vdc |
Insulation Resistance (Ω) | > 50 kohm |
Mount Method | Base / DIN-rail |
Operating Temperature | -15° to 60°C |
Output Contacts | 5 A (Resistive) at 240 Vac / 30 Vdc |
Output Form | 1 Changeover (Form C) and 1 NO (Form A) |
Power Consumption | 5 VA |
Protection Class | IP20 for Terminals, IP40 for Enclosure |
Relay Contacts Config | 1 Changeover (Form C) and 1 NO (Form A) |
Relay Contacts Operation | Fail-safe / Non Fail-safe |
Reset Type | Front Panel Switch / Remote Reset |
Special Function | Protection against earth leakage current |
Storage Temperature Maximum Celsius | 80 |
Storage Temperature Minimum Celsius | -20 |
Supply Voltage AC | 110 - 240 |
Supply Voltage DC | 110 - 240 |
Termination Type | Screw terminal connection |
Test Button | Front-panel Switch |
Additional Approval Details | CE,RoHS |
Built-In CTs | No |
Electrostatic Discharge (ESD) | IEC 61000-4-2 Level II |
Enclosure | Black Polycarbonate |
Fast Transient Burst | IEC 61000-4-4 Level IV |
Mounting Method | Base / DIN-rail |
Radio Frequency Immunity (RFI), Conducted | CISPR 11 |
Radio Frequency Immunity (RFI), Radiated | CISPR 11 |
Repeat Accuracy (%) | ±2% |
Terminal Screw Torque lbf-in | 5 |
Terminal Screw Torque N-m | 0.54 |
Wire Size
| 24.12 |