background-waves

EL731-03-10

Product Status| Activei

EL731-03-10

AC/DC ELR,75-275V,EtherNet,AS 2081:2011 | Series: EL731
info

EL731-03-10 is an earth-leakage relay with a supply voltage ac of 120–240 and a supply voltage dc of 120–240. Communications is offered via EtherNet-IP™.

PropertyValue
Supply Voltage AC
120 / 240
Supply Voltage DC
120 / 240
Relay Contacts Config
3 Form C (N.O./N.C.)
Communications
EtherNet - IP
IEEE Device Numbers
38 - 49 - 50G - 50N - 51G - 51N - 79G
Relay Contacts Operation
Fail-safe / Non Fail-safe
Dimensions
1.9 H x 3.8 W x 5 D in.
Weight (kg)
0 Kg (kilogram)
Auto Manual Reset
Latching trip - Non-latching alarm
Conformally Coated
Standard
Frequency (Hz)
0 - 6000
GF Trip Level A
0.03 - 5.00
GF Trip Time (s)
0.05 - 2.00
Harmonic Filtering
Standard
Mount Method
DIN (optional) - Panel - Surface (optional)
Reset Type
Front-panel switch/Remote N.O. Contact
System Type
Solidly Grounded AC - Solidly Grounded DC - Resistance rounded AC
Temp Sensor Config
Single PTC/RTD

EL731-03-10 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
EL731-03-10AC/DC ELR,75-275V,EtherNet,AS 2081:2011

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.