background-waves

PGR-3200-120

Product Status| Activei

PGR-3200-120

GROUND-FAULT & INSULATION MONITOR - 120V | Series: PGR-3200
info

PGR-3200-120 is a ground-fault and insulation monitor with a supply voltage ac of 120.

PropertyValue
Supply Voltage AC
120
Supply Voltage DC
N/A
Relay Contacts Config
N/A
IEEE Device Numbers
27 - 64
Relay Contacts Operation
Non Fail-safe
Weight (kg)
0 Kg (kilogram)
Auto Manual Reset
Latching; Autoreset
Conformally Coated
Optional
Frequency (Hz)
50; 60
System Type
Ungrounded AC
Test Button
Front-panel switch
Insulation Resistance kOhms
Warnings at 50 and 30; Alarm at 10

PGR-3200-120 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PGR-3200-120GROUND-FAULT & INSULATION MONITOR - 120V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.