background-waves

Series: PGR-4300

PGR-4300 Series – Generator Ground-Fault Relay
Product Status| Activei
info

The PGR-4300 series relay operates on solidly-grounded ac systems. This generator ground-fault relay provides a simple method for detecting a ground-fault condition on generators without the need for current transformers (CTs). The lack of CTs greatly simplifies the installation process. This relay also monitors the neutral-to-ground path for continuity, and it is compatible with both three- and four-pole transfer switches. The PGR-4300 relay is ideal for any generator or application where there is not sufficient space to install CTs.

  • No CTs required
  • Adjustable pickup (100–1200 A)
  • Adjustable time-delay (0–1.0 s)
  • Output contacts
  • Analog output (0–1 mA)
  • N–G continuity alarm
  • Passive filtering
  • POWR-GARD® technology
  • Saves space and simplifies installation
  • Adjustable trip setting provides a wide range of protection and allows system coordination
  • Adjustable trip-delay allows quick protection and system coordination
  • Form C ground-fault output contacts for alarming or tripping purposes
  • Provides means for connecting to an optional meter (PGA-0500) or control system
  • Monitors neutral-to-ground integrity and alarms if ground path becomes an open circuit
  • Eliminates nuisance tripping
  • Superior protection against electrical system damage

PGR-4300 Parts

FiltersFilters

PGR-4300 Applications

Highlights Section

  • Solidly grounded ac systems

PGR-4300 Related Products

Alternates