background-waves

PGR-4300-24

Product Status| Activei

PGR-4300-24

GENERATOR GROUND FAULT RELAY-24VDCSUPPLY | Series: PGR-4300
info

PGR-4300-24 is a generator ground-fault relay with a supply voltage dc of 24.

PropertyValue
Supply Voltage DC
24
Relay Contacts Config
1 Form C (N.O./N.C.)
Analog Output Current (mA)
0 - 1
IEEE Device Numbers
50G - 50N - 51G - 51N
Relay Contacts Operation
Non Fail-safe
Weight (kg)
0 Kg (kilogram)
Auto Manual Reset
Latching; Autoreset
Conformally Coated
Optional
GF Trip Level A
100 - 1200
GF Trip Time (s)
0.0 - 1.0
Reset Type
Front-panel switch
System Type
Solidly Grounded AC
Test Button
Front-panel switch

PGR-4300-24 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PGR-4300-24GENERATOR GROUND FAULT RELAY-24VDCSUPPLY

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.