background-waves

SE-502-01

Product Status| Obsoletei

SE-502-01

GROUND-FAULT & GROUND-CONTINUITY | Series: SE-502
The SE-502 Ground-Fault Ground-Continuity Detector provides Class-A GFCI trip level and trip times for personnel protection. As little as 5 mA of ground-fault current can be detected, and the internal neutral-grounding resistor limits the maximum ground-fault current to 100 mA. The SE-502 can be used on both energized and de-energized systems, and will continuously monitor neutral continuity, detect a load-side grounded neutral, and is capable of ground proving. These features make the SE-502 ideal for use with 120/208 V portable generators and in heat-trace applications.
PropertyValue
Supply Voltage AC
120
Supply Voltage DC
N/A
Relay Contacts Config
3 Form C (N.O./N.C.)
IEEE Device Numbers
64 - 95
Relay Contacts Operation
Fail-safe / Non Fail-safe
Dimensions
3 H x 4 W x 4.4 D in.
Weight (kg)
0 Kg (kilogram)
Auto Manual Reset
Latching
Frequency (Hz)
50; 60
GF Trip Level A
0.06
GF Trip Time (s)
Class A GFCI
Reset Type
Front-panel switch/Remote N.O. Contact
RF Trip Time (s)
5

SE-502-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SE-502-01GROUND-FAULT & GROUND-CONTINUITY

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.