background-waves

SE-601-0U-CC

Product Status| Activei

SE-601-0U-CC

SE-601-0U With Conformal Coating | Series: SE-601
info

SE-601-0U-CC is a sensitive ground-fault monitor with a supply voltage ac of 120–240 and a supply voltage dc of 100–240. This item is available with conformal coating.

PropertyValue
Supply Voltage AC
120 - 240
Supply Voltage DC
100 - 240
Relay Contacts Config
1 Form A (N.O.); 1 Form B (N.C.)
Analog Output Voltage (V)
0 - 5 V
IEEE Device Numbers
76G
Relay Contacts Operation
Fail-safe / Non Fail-safe
Weight (kg)
0 Kg (kilogram)
Auto Manual Reset
Latching; Autoreset
Conformally Coated
Yes
GF Trip Level A
0.001 - 0.020
GF Trip Time (s)
0.05 - 2.5
Reset Time (ms)
Front-panel switch/Remote N.O. Contact

SE-601-0U-CC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SE-601-0U-CCSE-601-0U With Conformal Coating

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.