background-waves

SE-701-0T

Product Status| Activei

SE-701-0T

GROUND-FAULT MONITOR 48VDC SUPPLY | Series: SE-701
info

SE-701-0T is a ground-fault monitor with a supply voltage dc of 48 and is uniquely suited for systems with significant harmonic content.

PropertyValue
Supply Voltage DC
48
Relay Contacts Config
1 Form A (N.O.); 1 Form B (N.C.)
Analog Output Voltage (V)
0 - 5 V
IEEE Device Numbers
50G - 50N - 51G - 51N
Relay Contacts Operation
Fail-safe / Non Fail-safe
Weight (kg)
0 Kg (kilogram)
Auto Manual Reset
Latching; Autoreset
Conformally Coated
Optional
CT Loop Monitoring
Standard
Frequency (Hz)
50; 60; ASD
GF Trip Level Range (%)
1 - 99% of CT-Primary Rating
GF Trip Time (s)
0.5 - 2.5
Harmonic Filtering
Standard (DFT)
Reset Type
Front-panel switch/Remote N.O. Contact
System Type
Solidly Grounded AC; Resistance Grounded AC
Test Button
Front-panel switch

SE-701-0T Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SE-701-0TGROUND-FAULT MONITOR 48VDC SUPPLY

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.