background-waves

SE-703-0D-00

Product Status| Activei

SE-703-0D-00

EARTH-LEAKAGE MON 24VDC 2FORMC FS | Series: SE-703
info

SE-703-0D-00 is an earth-leakage monitor with a supply voltage dc of 12–24.

PropertyValue
Supply Voltage DC
12 - 24
Relay Contacts Config
2 Form C
Analog Output Voltage (V)
0 - 5 V
IEEE Device Numbers
50G - 50N - 51G - 51N
Relay Contacts Operation
Fail-safe
Dimensions
3 H x 2.2 W x 4.5 D in.
Weight (kg)
0 Kg (kilogram)
Auto Manual Reset
Latching
Conformally Coated
Optional
CT Loop Monitoring
Standard
Frequency (Hz)
50; 60; ASD
Harmonic Filtering
Standard (DFT)
Reset Type
Front-panel switch/Remote N.O. Contact
System Type
Solidly Grounded AC; Resistance Grounded AC
Test Button
Front-panel switch

SE-703-0D-00 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SE-703-0D-00EARTH-LEAKAGE MON 24VDC 2FORMC FS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.