background-waves

SE-704-0U

Product Status| Activei

SE-704-0U

EARTH-LEAKAGE MONITOR | Series: SE-704
info

SE-704-0U is an earth-leakage monitor with a supply voltage ac and dc of 120/240.

PropertyValue
Supply Voltage AC
120 / 240
Supply Voltage DC
120 / 240
Relay Contacts Config
1 Form A (N.O.); 1 Form B (N.C.)
Analog Output Current (mA)
0 - 1
Analog Output Voltage (V)
0 - 5 V
IEEE Device Numbers
50G - 50N - 51G - 51N
Relay Contacts Operation
Fail-safe / Non Fail-safe
Dimensions
3 H x 2.2 W x 4.3 D in.
Weight (kg)
0 Kg (kilogram)
Auto Manual Reset
Latching; Autoreset
Conformally Coated
Optional
CT Loop Monitoring
Standard
Frequency (Hz)
50; 60; ASD
GF Trip Level A
0.01 - 5
GF Trip Time (s)
0.03 - 2
Harmonic Filtering
Standard (DFT)
Reset Type
Front-panel switch/Remote N.O. Contact
System Type
Solidly Grounded AC; Resistance Grounded AC
Test Button
Front-panel switch

SE-704-0U Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SE-704-0UEARTH-LEAKAGE MONITOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.