background-waves

111P-ENCL

Product Status| Activei

111P-ENCL

1-PHASE PUMPSAVERPLUS / 115 V | Series: 111P
info

The 111P-ENCL is an enclosed single-phase pump monitor with an input voltage value of 115 V ac and an input load range of ⅓–1 hp. The dimensions of this unit are 8.3” H x 5.36” W x 3.68” D.

PropertyValue
Input Voltage (V)
115 Vac
Input Load Range (hp)
1/3 - 1
Output Form
SPST
Termination Type
Torque: 13 in-lbs; Wire: Solid or stranded 10 - 22 AWG
Dimensions
8.3 H x 5.36 W x 3.68 D in. (210.8 x 136.1 x 93.5 mm)
Weight (kg)
0 Kg (kilogram)
Overcurrent Trip Class
125% of calibration point
Input AC Line Frequency (Hz)
50 / 60 (50 will increase all delay timers by 20%)
Maximum Input Power (W)
5
Output Load Rating (VA)
1 hp @ 120 Vac (16 A max.)
Overvoltage Trip Voltage (%)
132.5 Vac
Rapid Cycle Timer (s)
4 restarts allowed in 60 s period
Restart Delay Range
Over/Under Voltage: 2 s; All other faults: Manual; 2 - 225 m
Trip Delay Range
Overcurrent: 5 s; Dry-well: 4 s
Underload (%)
Adjustable (70 to 90% of calibrated run power)
Undervoltage Reset Voltage (%)
95 Vac
Mounting Method
#8 screws
Operating Temperature Max (°C)
55
Operating Temperature Maximum Fahrenheit
131
Operating Temperature Min (°C)
-40
Operating Temperature Minimum Fahrenheit
-40

111P-ENCL Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
111P-ENCL1-PHASE PUMPSAVERPLUS / 115 V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.