background-waves

233P-1.5

Product Status| Activei

233P-1.5

1-PHASE PUMPSAVERPLUS/230V/1/3 | Series: 233P
info

The 233P-1.5 pump monitor protects single-phase pumps with an input voltage value of 230 V ac, an input load range of ⅓–1.5 hp, and an output load rating of 1.5 hp @ 240 V ac (10 A maximum).

PropertyValue
Input Voltage (V)
230 Vac
Input Load Range (hp)
1/3 - 1.5
Output Form
SPST
Termination Type
Torque: 13 in-lbs; Wire: Solid or stranded 10 - 22 AWG
Dimensions
2.93 H x 5.25 W x 2.91 D in. (73.7 x 133.4 x 74 mm)
Weight (kg)
0 Kg (kilogram)
Overcurrent Trip Class
125% of calibration point
Input AC Line Frequency (Hz)
50 / 60 (50 will increase all delay timers by 20%)
Maximum Input Power (W)
5
Output Load Rating (VA)
1.5 hp @ 240 Vac (10 A max.)
Overvoltage Trip Voltage (%)
265 Vac
Rapid Cycle Timer (s)
4 restarts allowed in 60 s period
Restart Delay Range
Over/Under Voltage: 2 s; All other faults: Manual; 2 - 225 m
Trip Delay Range
Overcurrent: 5 s; Dry-well: 4 s
Underload (%)
Adjustable (70 to 90% of calibrated run power)
Undervoltage Reset Voltage (%)
190 Vac
Mounting Method
#8 screws
Operating Temperature Max (°C)
55
Operating Temperature Maximum Fahrenheit
131
Operating Temperature Min (°C)
-40
Operating Temperature Minimum Fahrenheit
-40

233P-1.5 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
233P-1.51-PHASE PUMPSAVERPLUS/230V/1/3

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.