
Series: 234-P
Littelfuse 234-P PumpSaver® Provides Exceptional System Protection

The PumpSaver® Plus Model 234-P protects single-phase pumps from dry-well, dead-head, rapid-cycle, jammed impellers, and over/undervoltage conditions. Typical applications include residential waterwells, commercial waterwells, irrigation wells, golf courses, and other sprinkler systems. The Model 234-P is designed to be mounted inside a Grundfos™ control box* to protect ⅓–3 hp, 2- or 3-wire, 230 V pumps. An infrared LED communicates directly with a hand-held diagnostic tool called the Informer (sold separately).
A calibration adjustment allows the 234-P to be calibrated to your specific pumping applications, reducing the possibility of false or nuisance tripping. A unique microcontroller-based voltage and current-sensing circuit constantly monitors the incoming power for fluctuations, overcurrent, and undercurrent. When an abnormality such as loss of suction is detected, the 234-P deactivates its output relay and directly disconnects the pump motor. The 234-P then begins its user-selectable restart delay (dry-well recovery) timer. When the timer counts to zero or power is removed and reapplied, the 234-P reactivates its output relay and turns the pump back on. By leaving the restart delay knob in the reset position, the 234-P will operate in manual reset mode.
The Informer displays parameters including calibration points, trip points, run time and last faults. An IR Kit-12 (12” fiber optic kit) allows the Informer to access these parameters even when the 234-P is enclosed in a control box. This is valuable for troubleshooting the pump while it is running.
NOTE: The PumpSaver® models have a sensitivity adjustment for the dry-well trip point. After calibration is done, you can adjust the sensitivity for the dry-well/dead-head trip point from 70% - 90% of the full load. This makes the unit even more adaptable to varying pumping applications. If you have a very low producing well, increase the sensitivity closer to the 90% mark, or if you have a very heavy producing well, decrease the sensitivity around the 70% mark.
*The Model 234-P is not recommended for use with the Grundfos Deluxe Control Box.
- Proprietary microcontroller-based circuitry
- Onboard sensitivity adjustment
- Adjustable restart delay
- Built-in IR communications link
- LED indication
- Constant monitoring of voltage and current protects pumps from fault conditions
- Allows user to adjust the current sensitivity for the dry-well/dead-head trip point from 70 % - 90 % of the full load
- Allows user to select well recovery time delay after a dry-well condition occurs, or to select manual reset
- Used with the Informer, allows user to see stored faults, run time, and also troubleshoot the pump while it’s running
- Provides status and diagnostics for troubleshooting
234-P Parts
Filters
234-P Applications
- Residential waterwells
- Commercial waterwells
- Irrigation wells
- Golf courses