background-waves

777-LR-KW/HP-P2

Product Status| Activei

777-LR-KW/HP-P2

3-PHASE POWER MONITOR/200-480V | Series: 777-KW/HP-P2
info

777-LR-KW/HP-P2 three-phase current and voltage monitor provides protection with input voltage from 200–480 V ac and motor full load ampere range as follows: 1–2 A (looped conductors required); 2.1–9.0 A direct; 10–800 A (external CTs required).

PropertyValue
Input Voltage (V)
200 - 480 Vac
Output Form
SPDT - Form C
Termination Type
Torque: 7 in-lbs
Full Load Amp Range (A)
1 - 2 (looped conductors required); 2.1 - 9.0 (direct); 10 - 800 (external CTs required)
Dimensions
3.05 H x 3.85 W x 5.05 D in. (77.5 x 97.8 x 128.3 mm)
Weight (kg)
0 Kg (kilogram)
Overcurrent Trip Class
02 - 60; J02 - J60; L00 - L60; or OFF
Overcurrent Trip Point
(2 - 10 A) … MULT of 80 - 140% of CT primary
Address
COM: C00 - C07; RS485: A01 - A99
Current Accuracy (%)
±3% (<100 A direct)
Current Unbalance Trip Point (%)
2 - 50% or 999 (disabled)
Ground Fault Accuracy (%)
±15%
Ground Fault Current Trip Point (A)
(0.3 - 2.0) … MULT or 6 - 40% of CT primary or OFF
Humidity
10 - 95% non-condensing per IEC 68-2-3
Input AC Line Frequency (Hz)
50 / 60
Maximum Input Power (W)
10
Number of Conductors or CT Ratio
1 - 2; 25; 50; 75; 100; 150; 200; 300; 400; 500; 600; 700; 800
Output Load Rating (VA)
Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 10 A @ 240 Vac
Overvoltage Trip Voltage (%)
172 - 528 V
Pollution Degree
3
Power Range Setting
Power Scale: 1 = 0.01 - 0.99 kW; 2 = 1.00 - 9.95 kW; 3 = 10.0 - 99.5 kW; 4 = 100 - 650 kW; 5 = 0.01 - 1.32 hp; 6 = 1.34 - 13.3 hp; 7 = 13.4 - 133 hp; 8 = 134 - 871 hp; Low Power: 0.01 - 650 kW or 0.01 - 871 hp or 0 (off); LP setting is dependent on PWS setting; PWS must be set prior to LP setting
Protection Class
IP20 (finger safe)
Rapid Cycle Timer (s)
0 - 999 s
Repeat Accuracy (%)
Voltage: ±0.5% of nominal voltage; Current: ±1% (<100 A direct); Power: ±2%
Restart Delay Range
All faults except undercurrent: 2 - 500 m; Undercurrent: 2 - 500 m A (Automatic); # of Restarts: All faults except undercurrent: 0; 1; oc1; 2; oc2; 3; oc3; 4; oc4; A; ocA (Automatic); Undercurrent: 0; 1; 2; 3; 4; A (Automatic)
Sensor Hole Size
Max conductor size: 0.65 in (with insulation)
Short Circuit (kA)
100
Surge Protection
IEC: 61000-4-5 Level 3 2 kV line-to-line; Level 4 4 kV line-to-ground
Timing Accuracy (%)
±0.5 s
Undercurrent Trip Delay (s)
5 s (default)
Undervoltage Trip Voltage (%)
170 - 524 V
Voltage Accuracy (%)
±1%
Voltage Unbalance Trip Point (%)
2 - 25% or 999 (disabled)
Mounting Method
Surface mount (4 - #8 screws) or DIN rail mount
Operating Temperature Max (°C)
70
Operating Temperature Maximum Fahrenheit
158
Operating Temperature Min (°C)
-20
Operating Temperature Minimum Fahrenheit
-4
Storage Temperature Maximum Celsius
80
Storage Temperature Maximum Fahrenheit
176
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40

777-LR-KW/HP-P2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
777-LR-KW/HP-P23-PHASE POWER MONITOR/200-480V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.