background-waves

777-575-HRG-P2

Product Status| Activei

777-575-HRG-P2

3-PH OLR/500-600V/2-90FLA/ | Series: 777
info

The 777-575-HRG-P2 three-phase current and voltage monitor provides motor protection with input voltage from 500–600 V ac and motor full load ampere range of 2–20 A (looped conductors required); 20–90 A direct.

PropertyValue
Input Voltage (V)
500 - 600 Vac
Output Form
SPDT - Form C
Termination Type
Torque: 7 in-lbs
Full Load Amp Range (A)
2 - 20 (looped conductors required); 20 - 90 direct
Dimensions
3.05 H x 3.85 W x 5.05 D in. (77.5 x 97.8 x 128.3 mm)
Weight (kg)
0 Kg (kilogram)
Overcurrent Trip Class
02 - 60; J02 - J60; L00 - L60; or OFF
Overcurrent Trip Point
2 - 100A with proper looping
Address
COM: C00 - C07; RS-485: A01 - A99
Current Accuracy (%)
±3% (<100 A direct)
Current Unbalance Trip Point (%)
2 - 50% or 999 (disabled)
Ground Fault Accuracy (%)
±15%
Ground Fault Current Trip Point (A)
(1 - 10) … MULT or OFF
Ground Fault Trip Delay (s)
0s (default)
Humidity
10 - 95% non-condensing per IEC 68-2-3
Input AC Line Frequency (Hz)
50 / 60
Maximum Input Power (W)
10
Number of Conductors or CT Ratio
1 - 10
Output Load Rating (VA)
Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 10 A @ 240 Vac
Overvoltage Trip Voltage (%)
451 - 660 V
Pollution Degree
3
Protection Class
IP20 (finger safe)
Rapid Cycle Timer (s)
0 - 999 s
Repeat Accuracy (%)
Voltage: ±0.5% of nominal voltage; Current: ±1% (<100 A direct)
Restart Delay Range
All faults except undercurrent: 0 - 500 s; Undercurrent: 0 - 500 s A (Automatic); # of Restarts: All faults except undercurrent: 0; 1; oc1; 2; oc2; 3; oc3; oc4; A; ocA (Automatic); Undercurrent: 0; 1; 2; 3; 4; A (Automatic)
Short Circuit (kA)
100
Surge Protection
IEC: 61000-4-5 Level 3 2 kV line-to-line; Level 4 4 kV line-to-ground
Timing Accuracy (%)
±0.5 s
Undercurrent Trip Delay (s)
2 - 999 s (standard)
Undercurrent Trip Point
0; 1 - 98 A with proper looping
Undervoltage Trip Voltage (%)
450 - 649 V
Voltage Accuracy (%)
±1%
Voltage Unbalance Trip Point (%)
2 - 25% or 999 (disabled)
Mounting Method
Surface mount (4 - #8 screws) or DIN rail mount
Operating Temperature Max (°C)
70
Operating Temperature Maximum Fahrenheit
158
Operating Temperature Min (°C)
-20
Operating Temperature Minimum Fahrenheit
-4
Storage Temperature Maximum Celsius
80
Storage Temperature Maximum Fahrenheit
176
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40

777-575-HRG-P2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
777-575-HRG-P23-PH OLR/500-600V/2-90FLA/

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.