background-waves

777-FT

Product Status| Activei

777-FT

3-PHASE OVERLOAD RELAY/ 190-48 | Series: 777
info

The 777-FT three-phase current and voltage monitor provides motor protection with input voltage from 200–480 V ac and motor full load ampere range as follows: 2–25 A: 3-phase (looped conductors required); 25–90 A: 3-phase (direct); 80–800 A: 3-phase (external CTs).

PropertyValue
Input Voltage (V)
200 - 480 Vac
Output Form
SPDT - Form C
Termination Type
Torque: 7 in-lbs
Full Load Amp Range (A)
2 - 25: 3 phase (looped conductors required); 25 - 90: 3 phase (direct); 80 - 800: 3 phase (external CTs)
Dimensions
3.05 H x 3.85 W x 5.05 D in. (77.5 x 97.8 x 128.3 mm)
Weight (kg)
0 Kg (kilogram)
Overcurrent Trip Class
5; J5; 10; J10; 15; J15; 20; J20; 30; J30; J100 (J100 = Linear)
Overcurrent Trip Point
(20 - 100 A) … MULT of 80 - 120% of CT primary
Address
A01 - A99
Current Accuracy (%)
±3% (<100 A direct)
Current Unbalance Trip Delay (s)
% over setpoint / Trip time: 1% / 30s; 2% / 15s; 3% / 10s; 4% / 7.5s; 5% / 6s; 6% / 5s; 10% / 3s; 15% / 2s
Current Unbalance Trip Point (%)
2 - 25% or 999 (disabled)
Ground Fault Accuracy (%)
±15%
Ground Fault Current Trip Point (A)
(3 - 20) … MULT or 10 - 30% of primary CT or OFF
Ground Fault Trip Delay (s)
% of setpoint / Trip time: 101 - 200% / 8s ± 1s; 30s; 201 - 300% / 4s ± 1s; 301 - 400% / 3s ± 1s; 401%+ / 2s ± 1s
Humidity
10 - 95% non-condensing per IEC 68-2-3
Input AC Line Frequency (Hz)
50 / 60
Maximum Input Power (W)
10
Motor Acceleration Time Operating Point (s)
(0 to 500) x 0.158s = (0 to 79s)
Number of Conductors or CT Ratio
1 - 10; or 100 - 800 ratio
Output Load Rating (VA)
Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 10 A @ 240 Vac
Overvoltage Trip Voltage (%)
LV setting - 528 V
Pollution Degree
3
Protection Class
IP20 (finger safe)
Rapid Cycle Timer (s)
0; 2 - 500 s (x0.5 if TC = J100)
Repeat Accuracy (%)
Voltage: ±0.5% of nominal voltage; Current: ±1% (<100 A direct)
Restart Delay Range
All faults: 2 - 500 m (x0.5 if TC = J00); # of Restarts: All faults except undercurrent: 0; 1; oc1; 2; oc2; 3; oc3; 4; oc4; A; ocA (Automatic); Undercurrent: 0; 1; 2; 3; 4; A (Automatic)
Sensor Hole Size
Max conductor size: 0.65 in (with insulation)
Short Circuit (kA)
10
Surge Protection
IEC: 61000-4-5 Level 3 2 kV line-to-line; Level 4 4 kV line-to-ground
Timing Accuracy (%)
5% ±1 s
Trip Delay Type
Overcurrent: (2 - 500) x 0.158 s = (0.32 - 79 s)
Undercurrent Trip Delay (s)
2 - 60 s
Undercurrent Trip Point
0; 10 - 98 A … MULT or 40 - 100% of CT primary
Undervoltage Trip Voltage (%)
170 V - HV setting
Voltage Accuracy (%)
±1%
Voltage Unbalance Trip Point (%)
2 - 15% or 999
Mounting Method
Surface mount (4 - #8 screws) or DIN rail mount
Operating Temperature Max (°C)
70
Operating Temperature Maximum Fahrenheit
158
Operating Temperature Min (°C)
-20
Operating Temperature Minimum Fahrenheit
-4
Storage Temperature Maximum Celsius
80
Storage Temperature Maximum Fahrenheit
176
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40

777-FT Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
777-FT3-PHASE OVERLOAD RELAY/ 190-48

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.