Input Voltage (V) | 100 - 240 Vac |
Output Form | SPDT - Form C |
Termination Type | 7 in.-lbs. |
Full Load Amp Range (A) | 1.0 - 2.5 (looped conductors required); 2.0 - 9.0 (direct) |
Dimensions | 3.05 H x 3.85 W x 5.05 D in. (77.5 x 97.8 x 128.3 mm) |
Weight (kg) | 0 Kg (kilogram) |
Overcurrent Trip Class | 5; J5; 10; J10; 15; J15; 20; J20; 30; J30; or lin (linear) |
Overcurrent Trip Point | (20 - 100 A) … MULT of 80 - 120% of CT primary |
Address | A01 - A99 |
Current Accuracy (%) | ±3% (<100 A direct) |
Ground Fault Accuracy (%) | ±15% |
Humidity | 10 - 95% non-condensing per IEC 68-2-3 |
Input AC Line Frequency (Hz) | 50 / 60 |
Maximum Input Power (W) | 10 |
Number of Conductors or CT Ratio | 1 or 2 |
Output Load Rating (VA) | Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 10 A @ 240 Vac |
Overvoltage Trip Voltage (%) | 85V - HV setting |
Pollution Degree | 3 |
Protection Class | IP20; NEMA 1 (finger safe) |
Rapid Cycle Timer (s) | 0; 2 - 500 s |
Repeat Accuracy (%) | Voltage: ±0.5% of nominal voltage; Current: ±1% (direct; no external CTs) |
Restart Delay Range | After Under/Overcurrent: 2 - 500 m/s; # of Restarts: Overcurrent: 0; 1; oc1; 2; oc2; 3; oc3; 4; oc4; A (Automatic); OCA; Undercurrent: 0; 1; 2; 3; 4; A (Automatic) |
Sensor Hole Size | Max conductor size: 0.65 in (with insulation) |
Short Circuit (kA) | UL: 100; CSA: 10 |
Surge Protection | IEC: 61000-4-5 Level 3 2 kV line-to-line; Level 4 4 kV line-to-ground |
Timing Accuracy (%) | 5% ±1 s |
Undercurrent Trip Delay (s) | 2 - 60 s |
Undercurrent Trip Point | 0; 10 - 98 A … MULT or 40 - 100% of CT primary |
Undervoltage Trip Voltage (%) | LV setting - 264 V |
Voltage Accuracy (%) | ±1% |
Mounting Method | Surface mount (4 - #8 screws) or DIN rail mount |
Operating Temperature Max (°C) | 70 |
Operating Temperature Maximum Fahrenheit | 158 |
Operating Temperature Min (°C) | -20 |
Operating Temperature Minimum Fahrenheit | -4 |
Storage Temperature Maximum Celsius | 80 |
Storage Temperature Maximum Fahrenheit | 176 |
Storage Temperature Minimum Celsius | -40 |
Storage Temperature Minimum Fahrenheit | -40 |