background-waves

MP8010

Product Status| Activei

MP8010

Motor Overload Protection 8000 | Series: MP8000
info
The MP8000 series motor protection relay is designed to protect three-phase or single-phase motors with operating voltages of 90-690 V ac (use of external potential transformers can extend upper voltage range above 690 V ac). The MP8000 protects any motor drawing 0.5-1,000 full load amperes (external CTs are required above 100 A). The MP8000 series provides locked rotor, overload, overtemperature, and unbalance protection. Voltage-based protection elements are standard. These relays include inverse time-over current elements suitable for overload protection, and they also provide monitoring functions. The protection is unsurpassed by combining overload, voltage, phase loss and reversal, voltage and current imbalance, power monitoring, and underload in one package.
PropertyValue
Input Voltage (V)
90 - 690 Vac (use of external PTs can extend the upper range above 690 Vac)
Output Form
Control relay: SPST - Form A; Auxilliary relay: SPDT - Form C
Termination Type
Torque: Depluggable terminal blocks: 7 in-lbs; Earth ground: 7.9 in-lbs
Full Load Amp Range (A)
0.5 - 10 direct; 100+ (external CTs required)
Weight (kg)
0 Kg (kilogram)
Overcurrent Trip Class
02 - 60 or linear
Communications Interface
Bluetooth; Ethernet Modbus TCP/IP or Ethernet/IP
Communications Protocol
Ethernet Modbus TCP/IP or Ethernet/IP
Communications Range
Bluetooth range is up to 30 ft (range may be reduced depending on the smartphone/tablet used; enclosure type; or environmental factors)
Conformally Coated
Yes
Current Accuracy (%)
±2% (2 to 100 A direct)
Frequency (Hz)
50/60 Hz
Ground Fault Accuracy (%)
±2%
HP/kW Accuracy (%)
±5% of setting ±5 W
Humidity
10 - 95% non-condensing per IEC 68-2-3
Input AC Line Frequency (Hz)
50 / 60
Memory Capacity
Stores last 1000 faults with time and date stamp; includes conditions at time of trip
Output Load Rating (VA)
Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 5 A @ 240 V ac, 5 A @ 28 V dc (MP8010)
Pollution Degree
3
Power Consumption
<5 W
Protection Class
IP20 (finger safe)
Repeat Accuracy (%)
Voltage: ±0.5% of nominal voltage; Current: ±1% (2 to 100 A direct)
Sensor Hole Size
Max conductor size: 0.63 in (with insulation)
Short Circuit (kA)
100 symmetrical at 690 V ac
Surge Protection
IEC: 61000-4-5 Level 3 2 kV line-to-line; Level 4 4 kV line-to-ground
Timing Accuracy (%)
2% ±0.5 s
Voltage Accuracy (%)
±1% of setting ±2 Vrms
Fast Transient Burst
IEC 61000-4-4; Level 3; 3.5 kV input power; Level 4; 4 kV line-to-ground
Electrostatic Discharge (ESD)
IEC 61000-4-2; Level 3; 6 kV contact; 8 kV air
FCC Certification Document Id
Part 15.107 for emissions; Part 15.247 for intentional radiators
Hi-Potential Test
Meets UL 508 (2 x rated V +1000 V for 1 minute)
Mounting Method
Surface mount (4 - #8 screws) or DIN rail mount
Operating Temperature Max (°C)
70
Operating Temperature Maximum Fahrenheit
158
Operating Temperature Min (°C)
-40
Operating Temperature Minimum Fahrenheit
-40
Radio Frequency Immunity (RFI), Conducted
IEC 61000-4-6; Level 3 10 V/m
Radio Frequency Immunity (RFI), Radiated
IEC 61000-4-3; Level 3 10 V/m
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40
Supply Voltage DC
12-30

MP8010 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MP8010Motor Overload Protection 8000

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.