background-waves

MPS-CTU-03-00

Product Status| Obsoletei

MPS-CTU-03-00

MPS CONTROL UNIT PROFIBUS | Series: MPS
info

The MPS-CTU-03-00 is a motor protection system with a supply voltage between 65–265 V ac and 80–275 V dc. This unit monitors voltage, current, and temperature with communication via RS/TIA-485 - Profibus.

PropertyValue
Supply Voltage AC
65 - 265
Supply Voltage DC
80 - 275
Relay Contacts Config
3 Form A (N.O.); 2 Form C (N.O./N.C.)
Analog Output Current (mA)
4 - 20
Communications
RS/TIA-485 - Profibus
IEEE Device Numbers
1 - 2 - 3 - 4 - 5 - 9 - 14 - 18 - 19 - 27 - 24 - 34 - 37 - 38 - 46 - 47 - 48 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 55 - 59 - 66 - 74 - 81 - 86 - 87 - 94
Relay Contacts Operation
Fail-safe / Non Fail-safe
Weight (kg)
0 Kg (kilogram)
Analog Inputs
One 4-20 mA
Conformally Coated
Standard
Digital Inputs
8
Frequency (Hz)
50; 60; ASD
GF Trip Level Range (%)
5 - 100% of CT-Primary Rating
GF Trip Time (s)
0.0 - 100.0
Harmonic Filtering
Standard (DFT)
Reset Type
Front-panel switch/Remote N.O. Contact
Temp Sensor Config
Up to 24 with PGA-0120

MPS-CTU-03-00 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MPS-CTU-03-00MPS CONTROL UNIT PROFIBUS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.