background-waves

MPU-32-02-00

Product Status| Activei

MPU-32-02-00

MOTOR PROTECTION UNIT DEVICENET | Series: MPU-32
info

The MPU-32-02-00 is a motor protection unit with a supply voltage between 65–265 V ac and 80–275 V dc. This unit provides current and temperature-based protection with communication via RS/TIA-232 - DeviceNet.

PropertyValue
Supply Voltage AC
65 - 265
Supply Voltage DC
80 - 275
Relay Contacts Config
3 Form C (N.O./N.C.)
Analog Output Current (mA)
4 - 20
Communications
RS/TIA-232 - DeviceNet
IEEE Device Numbers
37 - 38 - 46 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 66 - 74 - 86 - 87
Relay Contacts Operation
Fail-safe / Non Fail-safe
Weight (kg)
0 Kg (kilogram)
Conformally Coated
Standard
Digital Inputs
1
Frequency (Hz)
50; 60; ASD
GF Trip Level Range (%)
5 - 100% of CT-Primary Rating
GF Trip Time (s)
0.0 - 100.0
Harmonic Filtering
Standard (DFT)
Reset Type
Front-panel switch/Remote N.O. Contact
Temp Sensor Config
Single; Up to 25 with MPS-RTD

MPU-32-02-00 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MPU-32-02-00MOTOR PROTECTION UNIT DEVICENET

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.