background-waves

PGR-6100-240

Product Status| Activei

PGR-6100-240

Ground-Fault and Insulation Monitor 240V | Series: PGR-6100
info

PGR-6100-240 is a ground-fault and insulation relay with a supply voltage of 240 V ac.

PropertyValue
Supply Voltage AC
240
Relay Contacts Config
2 Form C (N.O./N.C.)
IEEE Device Numbers
50 - 50G - 50N - 51 - 51G - 51N - 64 - 74
Relay Contacts Operation
Fail-safe / Non Fail-safe
Weight (kg)
0 Kg (kilogram)
Auto Manual Reset
Latching; Autoreset
Conformally Coated
Optional
Frequency (Hz)
50; 60
GF Trip Level A
0.01 - 3.0
GF Trip Time (s)
0.0 - 1.0
Test Button
Front-panel switch
Insulation Resistance kOhms
250; 500; 1000; 2000

PGR-6100-240 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PGR-6100-240Ground-Fault and Insulation Monitor 240V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.