background-waves

PGR-6131-240

Product Status| Obsoletei

PGR-6131-240

Motor Relay 16A built-in CTs 240Vac | Series: PGR-6130
PropertyValue
Dimensions
3.3 H x 3.1 W x 3.9 D in.
Frequency (Hz)
50; 60
Built-In CTs
Yes
full load current
4 - 16.7
IEEE Device Numbers
46 - 49 - 51
Relay Contacts Config
1 Form A (N.O.); 1 Form B (N.C.)
Relay Contacts Operation
Non Fail-safe
Reset Type
Front-panel switch
Supply Voltage AC
240
Temp Sensor Config
Single PTC
Test Button
Front-panel switch

PGR-6131-240 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PGR-6131-240Motor Relay 16A built-in CTs 240Vac

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.