Obsolete 05/26/2016. The PGR-6150 Motor Protection System provides 13 protective functions by utilizing both current and temperature inputs. It is a modular system consisting of the control unit and an operator interface (PGR-6150-OPI). The OPI allows programming and displays metered values. The PGR-6150 is used to provide current- and temperature-based protection, metering and data logging for three-phase motors used in industrial environments. Current transformers are not required for currents up to 25 A.
No CTs required
Adjustable trip settings
Digital input
Output contacts
Overload
Overcurrent/Jam
Undercurrent
Unbalance (current)
Phase loss/Phase sequence
PTC overtemperature
No current transformers are required for currents < 25 A
Adjustable overload trip class setting from 5 to 45 to match motor characteristics
Programmable digital input
Two programmable Form C output contacts for operation of separate annunciation and trip circuits
Extends motor life and prevents insulation failures and fires
Detects catastrophic failures and fires; extends motor life
Detects low level or no-load conditions
Prevents overheating due to unbalanced phases
Detects unhealthy supply conditions
Detect high ambient or blocked ventilation and single phasing; prevents shaft/pump damage