Link has been copied to clipboard
The PGR-6310 Motor Protection Kit replaces the GE Multilin 469 relay. It includes the PGR-6300 Motor Protection system and optional RTD and differential modules pre-wired on a panel that can be installed in the existing 469 cutout. The kit can use the existing current transformer and wiring can be utilized, simplifying the upgrade procedure.
- Mounting
- Quick installation
- Factory tested
- Communications
- Microprocessor based
- Reduced overcurrent mode
- Conformal coating
- Additional protection
- Fits in existing mounting holes and panel openings
- Existing CTs and RTDs can be used to reduce installation time
- 100% factory-tested, pre-assembled components ensure reliability
- Add communications capability to older switchgear and improve system performance
- No calibration required saves on maintenance cost
- Maintenance mode setting to reduce the risk of Arc-Flash Hazards
- Protects circuit boards against corrosion and moisture
- Additional protective functions, including dynamic thermal model and ability to match existing overcurrent curves
PGR-6310 Parts
Link has been copied to clipboard