background-waves

Series: PGR-6800

Pump Protection Relay
Product Status| Activei
info
Obsolete 05/26/2016. The PGR-6800 Pump Protection Relay provides protection for pumps with three-phase motors up to 1,000 Vac. No current transformers are required for currents up to 91 A. The protective functions include overload, phase unbalance, phase loss, phase sequence and undercurrent. The PGR-6800 Pump Protection Relay is ideally suited for applications where operating without load can induce failure. Motor current is monitored and an undercurrent trip occurs when the current drops below a preset level. No additional level detectors are required.
  • No CTs required
  • Adjustable trip settings
  • Output contacts
  • Remote indication
  • Overload
  • Phase loss/Phase sequence
  • Unbalance (current)
  • Undercurrent
  • No current transformers required for currents up to 91 A
  • Adjustable overload trip class setting from 5 to 15 for use with a wide variety of pumps
  • Form A and Form B ground-fault output contacts for operation of separate annunciation and trip circuits
  • Cause-of-trip indication and reset button
  • Prevents insulation failures and fires; extends motor life
  • Detects unhealthy supply conditions
  • Prevents overheating due to unbalanced phases
  • Detects low level or no-load conditions

PGR-6800 Parts

FiltersFilters

Series: PGR-6800 Resources

PGR-6800 Related Products

Alternates