background-waves

NGRUS318

Product Status| Activei

NGRUS318

| Series: NGRUS
info

NGRUS318 is a neutral-grounding resistor system with a line-to-line voltage of 600 and let-through current of 2 (A).

PropertyValue
CT Secondary Current (A)
0.05
Input Voltage (V)
600
Built-In CTs
No
Frequency (Hz)
60
Input Current Range (A)
2
Input Impedance (Ω)
173.5
NEMA Rating
3R
Response Time (ms)
Continuous
Sense Resistance (Ω)
ER-600VC
CT Primary Current (A)
5 (connect to SE-330 terminals 8 and 11)
Mounting Method
Floor Mount

NGRUS318 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
NGRUS318

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.