background-waves

NGRUS320

Product Status| Activei

NGRUS320

NGR347-5-C-XXXX-RX-ER/EL31-N3R | Series: NGRUS
info

NGRUS320 is a neutral-grounding resistor system with a line-to-line voltage of 600 and let-through current of 5 (A).

PropertyValue
CT Secondary Current (A)
0.05
Input Voltage (V)
600
Weight (kg)
0 Kg (kilogram)
Built-In CTs
No
Frequency (Hz)
60
Input Current Range (A)
5
Input Impedance (Ω)
69.4
NEMA Rating
3R
Response Time (ms)
Continuous
Sense Resistance (Ω)
ER-600VC
CT Primary Current (A)
5 (connect to SE-330 terminals 8 and 11)
Mounting Method
Floor Mount

NGRUS320 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
NGRUS320NGR347-5-C-XXXX-RX-ER/EL31-N3R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.