background-waves

SE-325DS

Product Status| Activei

SE-325DS

NGR Monitor 120 Vac/Vdc Ext RF trip | Series: SE-325
info

SE-325DS is a neutral-grounding resistor monitor with a supply voltage of 120 ac-dc and a ground-fault trip level of 0.5–4.0 A.

PropertyValue
Supply Voltage AC
120
Supply Voltage DC
120
Relay Contacts Config
1 Form A (N.O.)
IEEE Device Numbers
50G - 50N - 51G - 51N - 59N - 86
Relay Contacts Operation
Fail-safe / Non Fail-safe
Weight (kg)
0 Kg (kilogram)
Auto Manual Reset
Latching
Conformally Coated
Standard
Frequency (Hz)
50; 60; ASD
GF Trip Level A
0.5 - 4.0
GF Trip Time (s)
0.1 - 2.0
Harmonic Filtering
Standard
Reset Type
Front-panel switch/Remote Kit
RF Trip Level V
20 - 400 (systems up to 5 kV); 100 - 2000 (systems over 5 kV)
RF Trip Time (s)
20
System Type
Resistance Grounded AC

SE-325DS Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SE-325DSNGR Monitor 120 Vac/Vdc Ext RF trip

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.