background-waves

SE-325ES

Product Status| Activei

SE-325ES

NGR Mon 240 Vac Extended RF trip time | Series: SE-325
info

SE-325ES is a neutral-grounding resistor monitor with a supply voltage of 240 ac and a ground-fault trip level of 0.5–4.0 A.

PropertyValue
Supply Voltage AC
240
Relay Contacts Config
1 Form A (N.O.)
IEEE Device Numbers
50G - 50N - 51G - 51N - 59N - 86
Relay Contacts Operation
Fail-safe / Non Fail-safe
Weight (kg)
0 Kg (kilogram)
Conformally Coated
Standard
Frequency (Hz)
50; 60; ASD
GF Trip Level A
0.5 - 4.0
GF Trip Time (s)
0.1 - 2.0
Harmonic Filtering
Standard
Reset Type
Front-panel switch/Remote Kit
RF Trip Level V
20 - 400 (systems up to 5 kV); 100 - 2000 (systems over 5 kV)
RF Trip Time (s)
20
System Type
Resistance Grounded AC

SE-325ES Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SE-325ESNGR Mon 240 Vac Extended RF trip time

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.