background-waves

SE-330-04-01

Product Status| Activei

SE-330-04-01

NGR Mon.,Univ.,E-net SC Fiber,RJ45,K4 NC | Series: SE-330
info

SE-330-04-01 is an advanced ground-fault and neutral-grounding resistor monitor with a supply voltage ac of 65–265 and a supply voltage dc of 85–275. Network communications is offered via USB; Ethernet (RJ45 and SC Fiber).

PropertyValue
Supply Voltage AC
65 - 265
Supply Voltage DC
85 - 275
Relay Contacts Config
2 Form A; 2 Form C
Analog Output Current (mA)
4 - 20
Communications
USB; Ethernet (RJ45 and SC Fiber)
New Rev Avail
Now
Old Rev Avail
No longer available
IEEE Device Numbers
50G - 50N - 51G - 51N - 59N - 86
Relay Contacts Operation
Fail-safe / Non Fail-safe
Weight (kg)
0 Kg (kilogram)
Auto Manual Reset
Latching; Autoreset
Conformally Coated
Standard
Frequency (Hz)
50; 60; ASD
GF Trip Level Range (%)
2 - 100% of CT-Primary Rating
GF Trip Time (s)
0.1 - 10.1
Harmonic Filtering
Standard (DFT)
Reset Type
Front-panel switch/Remote N.O. Contact
RF Trip Level V
20 - 2000 (systems up to 5 kV); 100 - 10000 (systems over 5 kV)
RF Trip Time (s)
12
System Type
Resistance Grounded AC

SE-330-04-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SE-330-04-01NGR Mon.,Univ.,E-net SC Fiber,RJ45,K4 NC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.