background-waves

Series: SB4000

Industrial Shock Block for Personnel Protection
Product Status| Activei
info
Ratings and Models The Industrial Shock Block® SB4000 series is available for use in single-phase, split-phase, three-phase and 4-wire systems from 208 -240 V on 30 A branch circuits. The power system can be either solidly or high-resistance grounded.

All SB4000 models equipped with connections for a neutral wire have built-in grounded-neutral protection per the UL 943 standard. The standard enclosure is IP 69K/NEMA 4X and outdoor rated, suitable for all industrial environments including high temperature wash down used in food production applications. The SB4000 includes advanced harmonic filtering, an automatic self-test feature, and is compliant to the UL 1998 Software in Programmable Components standard. Ground-Fault Circuit Interrupter (GFCI), Class A The SB4000 is available as a 208 - 240 V Class A GFCI, allowing new construction or retro-fit projects to meet NEC 210.8 for a wide variety of single-phase, split-phase, three-phase and 4-wire (neutral supported) loads on 30 A circuits.
  • UL 943 inverse time trip curve
  • Advanced digital filtering algorithm
  • Streamlined design
  • Fixed 6 mA (UL 943) trip level
  • Quick install and configuration
  • Conformal coating
  • Automatic self-test
  • Inverse time detection circuit protects people while also reducing the probabilityof nuisance tripping
  • Eliminates nuisance trips due to harmonics
  • No flying leads to take up precious wall space; knockouts can be placed whereyou want them, and the mounting feet are adjustable
  • UL Listed GFCI personnel protection for industrial, commercial, and residentialloads on 30 A circuits
  • Screwless terminal blocks
  • Equipped with conformally coated circuit boards to protect against corrosionand moisture
  • The SB4000 will continuously test itself and will trip if there is an internal fail

SB4000 Parts

FiltersFilters

SB4000 Applications

Highlights Section

  • Pool, Spa & Water Features
  • Agriculture
  • Amusement parks
  • Commercial kitchens
  • Construction
  • Food and beverage
  • HVAC equipment
  • Maintenance shops
  • Manufacturing
  • Marinas

Series: SB4000 Resources