background-waves

SB4030-521-00

Product Status| Activei

SB4030-521-00

SHOCK BLOCK CLASS A GFCI 208-240V 30A | Series: SB4000
info
Ratings and Models The Industrial Shock Block® SB4000 series is available for use in single-phase, split-phase, three-phase and 4-wire systems from 208 -240 V on 30 A branch circuits. The power system can be either solidly or high-resistance grounded.

All SB4000 models equipped with connections for a neutral wire have built-in grounded-neutral protection per the UL 943 standard. The standard enclosure is IP 69K/NEMA 4X and outdoor rated, suitable for all industrial environments including high temperature wash down used in food production applications. The SB4000 includes advanced harmonic filtering, an automatic self-test feature, and is compliant to the UL 1998 Software in Programmable Components standard. Ground-Fault Circuit Interrupter (GFCI), Class A The SB4000 is available as a 208 - 240 V Class A GFCI, allowing new construction or retro-fit projects to meet NEC 210.8 for a wide variety of single-phase, split-phase, three-phase and 4-wire (neutral supported) loads on 30 A circuits.
PropertyValue
Voltage Rating (V)
240
Current Rating (A)
For use on 30 A branch circuits. Maximum continuous FLA of 26 A
System Type
Three-phase, 3-wire, 60 Hz; Three-phase, 4-wire, 60 Hz; Split-phase, 3-wire, 60 Hz; Single-phase, 2-wire, 60 Hz
Trip Level Settings
Fixed at 6 mA (Class A models)
Trip Time Setting
Inverse time curve according to UL 943
Operating Temperature Range (°C)
-35 °C (-31 °F) to 40 °C (104 °F), up to 66 °C (151 °F) with derating
Dimensions
H 164.2 mm (6.47 in.); W 109.4 mm (4.31 in.); D 96.28 mm (3.79 in.) – with enclosure and mounting feet , H 164.2 mm (6.47 in.); W 109.4 mm (4.31 in.); D 72.7mm (2.86 in.) – without enclosure 
NEMA Rating
Polycarbonate: IP 69K and NEMA 4X (Outdoor), Polycarbonate
Short-Circuit Current Rating
10,000 A
  • UL 943 inverse time trip curve
  • Advanced digital filtering algorithm
  • No flying leads to take up precious wall space; knockouts can be placed whereyou want them, and the mounting feet are adjustable
  • UL Listed GFCI personnel protection for industrial, commercial, and residentialloads on 30 A circuits
  • Screwless terminal blocks make wiring fast and easy. Selectable manual resetor auto-reset for brownout, power-up, and ground monitor interruptions to fitany plant safety protocols with one part number
  • Equipped with conformally coated circuit boards to protect against corrosionand moisture
  • The SB4000 will continuously test itself and will trip if there is an internal failure
  • Inverse time detection circuit protects people while also reducing the probabilityof nuisance tripping
  • Eliminates nuisance trips due to harmonics
  • No flying leads to take up precious wall space; knockouts can be placed whereyou want them, and the mounting feet are adjustable
  • UL Listed GFCI personnel protection for industrial, commercial, and residentialloads on 30 A circuits
  • Screwless terminal blocks make wiring fast and easy. Selectable manual resetor auto-reset for brownout, power-up, and ground monitor interruptions to fitany plant safety protocols with one part number
  • Equipped with conformally coated circuit boards to protect against corrosionand moisture
  • The SB4000 will continuously test itself and will trip if there is an internal failure

SB4030-521-00 Applications

Highlights Section

  • For applications where people,electrical equipment, and waterare present
  • Agriculture
  • Amusement parks
  • Commercial kitchens
  • Construction
  • Food and beverage
  • HVAC equipment
  • Maintenance shops
  • Manufacturing
  • Marinas

SB4030-521-00 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SB4030-521-00SHOCK BLOCK CLASS A GFCI 208-240V 30A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.