background-waves

SE-135-00

Product Status| Activei

SE-135-00

Ground-Fault Ground Check Mon | Series: SE-135
info

The SE-134C/SE-135 is a microprocessor-based, combination ground-wire monitor and ground-fault relay for resistance grounded or solidly grounded systems. It continuously monitors the integrity of the ground conductor to protect portable equipment from hazardous voltages caused by ground faults. The SE-134C/SE-135 is field proven in monitoring trailing cables on large mobile equipment such as drag-lines, mining shovels, shore-to-ship power cables, dock-side cranes, stacker-reclaimers, submersible pumps, and portable conveyors.

COMPUTER TO RELAY CONNECTION

Connect the SE-135 to the network using a standard Ethernet patch cable. Use of a crossover cable to connect the SE-135 directly to the computer running SE-MON-GFGC is not recommended. A typical router will assign an IP address to all connected computers that are using DHCP. The SE-135 does not support the use of DHCP. If the SE-135 is being set-up for first time, it is recommended to only have one SE-135 connected to the network to prevent communication errors.

Click here to download the COMPUTER TO RELAY CONNECTION diagram .

PropertyValue
Supply Voltage AC
120 - 240
Supply Voltage DC
120 - 240
Relay Contacts Config
1 Form A (N.O.); 1 Form B (N.C.); 2 Form C (N.O./N.C.)
IEEE Device Numbers
3GC - 50G - 50N - 51G - 51N
Relay Contacts Operation
Fail-safe / Non Fail-safe
Dimensions
8.4 H x 3.9 W x 6.3 D in.
Weight (kg)
0 Kg (kilogram)
Auto Manual Reset
Latching; Autoreset
Conformally Coated
Standard
CT Loop Monitoring
Standard
Frequency (Hz)
50; 60; ASD
GF Trip Level A
0.50 - 12.5
GF Trip Time (s)
0.10 - 2.5
Harmonic Filtering
Standard (DFT)
Reset Type
Front-panel switch/Remote N.O. Contact
System Type
Resistance Grounded AC
Test Button
Front-panel switch

SE-135-00 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SE-135-00Ground-Fault Ground Check MonRoHS12/27/2017Pb-Free12/27/2017Pdf IconCoC_RoHS10_SE-135-00Yes12/27/2017

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.