background-waves

HE3671A12

Product Status| Activei

HE3671A12

| Series: HE3600
info
Miniature reed relay in a single-in-line (SIL) package with a choice of normally open or data switching contacts capable of switching up to 200Vdc at 10W. Available with 5V, 12V and 24V coils and has external magnetic shield and diode-suppressed coil options. Ideally suited for telecom, instrumentation, process control and industrial applications. Data switching contacts are especially recommended for automatic test equipment (ATE) applications.
PropertyValue
Nominal Coil Voltage (V)
12
Coil Resistance (Ω)
1000
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Switching Power (W)
10
Switch Type
A:SPST-NO
  • Miniature single-in-line (SIL) package
  • Optional coil suppression diode is available to protect coil drive circuits
  • Available with normally open contacts
  • Available in specialist ATE version
  • External magnetic shield option available
  • Subminiature size and single inline configuration allows very high packing densities, minimizing space and cost
  • Designed specifically to meet the requirements of the ATE environment
  • Lower coil power consumption than electromechanical devices
  • Hermetically sealed switching contacts are immune to their environment
  • Transfer molded package gives maximum component protection

HE3671A12 Applications

Highlights Section

  • Security systems
  • Telecom equipment
  • Process control systems
  • Automatic test equipment
  • Instrumentation

HE3671A12 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
HE3671A1200

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.