background-waves

HE721A24

Product Status| Activei

HE721A24

HE721A2410 REED RELAY | Series: HE700
info
Miniature reed relay in a dual-in-line (DIL) package with a choice of normally open, normally open high-voltage, normally closed or changeover contacts capable of switching up to 300Vdc at 10W. Available with 5V, 12V and 24V coils and diode suppression. Magnetic shield option available. Ideally suited for security, telecom, instrumentation, process control and industrial applications.
PropertyValue
Nominal Coil Voltage (V)
24
Coil Resistance (Ω)
2150
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Switching Power (W)
10
Switch Type
A:SPST-NO
  • Miniature dual-in-line (DIL) package
  • Optional coil suppression diode is available to protect coil drive circuits
  • Available with normally open contacts
  • External magnetic shield option available
  • One relay, various contact choices help to reduce space and cost without compromising flexibility
  • Lower coil power consumption than electromechanical devices
  • Hermetically sealed switching contacts are immune to their environment
  • Transfer molded package gives maximum component protection

HE721A24 Applications

Highlights Section

  • Security systems
  • Telecom equipment
  • Process control systems
  • Industrial equipment
  • Instrumentation

HE721A24 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
HE721A2400HE721A2400 REED RELAYRoHS9/7/2018Pb-Free9/7/2018Pdf IconCoC_RoHS10_HE721A2400Pdf IconREACH_SVHC Declaration_HE721A2400Does Not ContainNoPdf IconIPC HE721A2400
HE721A2410HE721A2410 REED RELAYRoHS5/27/2018NoPdf IconCoC_RoHS9_HE721A2410Pdf IconREACH181_Declaration_HE721A2410Does Not ContainNo
HE721A2430HE721A2430

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.