The ECSW Series of single-phase, AC window, current sensors includes adjustable overcurrent and undercurrent trip points. Detects locked rotor, jam, loss of load, an open heater or lamp load, a broken belt, or loss of suction. LED’s aid in trip point adjustment and provide fault indication. The built-in toroidal sensor eliminates the need for an external current transformer. The output can be electrically latched after a fault, or automatically reset. Remote resetting of a latched output by removing input voltage. The unit includes switch selectable zero current detection and normally de-energized or energized output operation. Time delays are included to improve operation and eliminate nuisance tripping.
See datasheet for operation detail.
- Built-in toroidal current sensing
- Encapsulated
- LED indication
- Multiple switch selectable features
- Adjustable trip delay
- Isolated 10A, SPDT output contacts
- Eliminates need to install stand alone current transformer and provides isolation from monitored circuit
- Protects against shock, vibration, and humidity
- Visual indication for trip point adjustment and fault indication
- User selectable zero current detection, latched, normally de-energized, or energized output adds application flexibility
- Eliminates nuisance tripping and prevents rapid cycling
- Allows control of loads for AC or DC voltages