Littelfuse offers navigation lighting control solutions for a variety of industrial applications, including communication towers, smokestacks, cooling towers, tall buildings, bridges, and utility towers. This product group includes six series of flashers that are designed to control inductive, incandescent, or resistive loads. They feature solid-state and relay output controls with fixed and adjustable flash rates. The Littelfuse beacon flashers and lamp monitors have proven their reliability throughout the years in various industries. Browse the selection of Littelfuse flashers to meet your specific needs.
Ac input voltage tolerances from 24 V ac to 240 V ac
Dc input voltage tolerances from 12 V dc to 120 V dc
Steady state output load ratings from 250 mA to 3 A
On–Off ratios of 50:50
Operate at temperatures ranging from 40 °C to +85 °C