The FA and FS Series Flashers have proven their reliability through years of use on communication towers, smoke stacks, cooling towers, tall buildings, bridges and utility towers. The highest quality components are encapsulated in a rugged plastic housing with a molded-in heat transfer plate. The flash rate, ratio, and failsafe design meet FAA regulations. Zero voltage switching can increase lamp life up to ten times. The FS155-30RF & FS165-30RF include superior RF filtering circuitry for use in high RF installations, including AM hot towers.
Operation
FS Series - Flasher (OFF First)
FA Series - Flashers & Aux. Modules
Upon application of input voltage, the T2 OFF time begins. At the end of the OFF time, the T1 ON time begins and the load energizes. At the end of T1, T2 begins and the load de-energizes. This cycle repeats until voltage is removed.
Reset: Removing input voltage resets the output and the sequence to T2.
- Zero voltage switching
- Encapsulated
- Metalized mounting surface
- Superior RF filtering circuitry (RF models only)
- High inrush capability up to 200A
- Delivers up to 10 times longer lamp life
- Protects against shock, vibration, and humidity
- Facilitates heat transfer in high current applications
- Ideal for AM hot towers and other high RF installations
- Will withstand the repetitive inrush current of incandescent beacons