The PCR Series of photo control is a combination of precision electronic circuitry, electromechanical output, and unique molded plastic housing. Designed and built to meet the demands of the most rigorous requirement of tower and obstruction lighting control, each unit is factory calibrated to meet FAA and FCC specifications. Electronic circuit, output contactor, and terminal block are all contained within front plastic housing. Edge support molded into the bottom edge of housing allows easy wiring of new and existing installations. Available with or without cast aluminum junction box.
Operation
When the amount of light sensed falls below the actuation level for energization, the output relay energizes. Conversely, when the amount rises above the actuation level for de-energization, the output relay de-energizes.
- ABS plastic housing with gasket seal
- Two 20A relay contacts
- Fixed time delay
- Reliable photo sensor
- Withstands outdoor environmental hazards and protects circuitry from moisture damage
- Allows direct control of a lighting circuit without a separate contactor
- Eliminates contact chatter
- Provides automatic lighting circuit operation from dusk to dawn