background-waves

LSR-0

Product Status| Activei

LSR-0

LOAD SENSOR/ SELF-POWERED/ 15- | Series: LSR
info
The LSR-0 is a self-powered load sensor intended for use as a proof relay. It is used to verify that current is flowing as intended. It has a guaranteed 15A pull-in current and 2.5A drop-out current. Proof relays are typically used to interlock fans, compressors, motors, heating elements and other devices. The LSR-0 is self-powered, that is, it draws its power from the wire being monitored so it does not require separate control power wiring.
PropertyValue
Termination Type
Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
Dimensions
1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
Weight (kg)
0 Kg (kilogram)
Input Current Range (A)
0 - 135 continuous
Maximum Input Power (W)
Induced from conductor
Output Load Rating (VA)
Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A
Sensor Hole Size
0.725 in diameter
Trip Point Range
Induced
Turn-off Threshold (A)
2.5 (min.)
Turn-on Threshold (A)
Fixed 15 (max.)
Isolation Voltage
600 Vac rms
Mounting Method
Four #6 screws 3/4 in in length
Operating Temperature Max (°C)
70
Operating Temperature Maximum Fahrenheit
158
Operating Temperature Min (°C)
-20
Operating Temperature Minimum Fahrenheit
-4

LSR-0 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LSR-0LOAD SENSOR/ SELF-POWERED/ 15-

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.