background-waves

Series: LSRX

Self-powered load sensor, low-cost proof relay
Product Status| Activei
info
The LSRX/LSRX-C Series are AC current sensors designed to energize the output contact whenever 4.5 Amps or greater is present. The LSRX/LSRX-C Series is used commonly as an AC current proof relay to indicate if a motor is operating. It can also be used to interlock fans, compressors and motors; to indicate equipment status such as feed rates, tool wear, loss of prime on pumps, mixer viscosity and all types of current sensing conditions or to stage pump motors, chillers, or other machinery. This device combines a current transformer (CT), transducer and high current output relay together to switch alarm circuits, contactors and most resistive or inductive loads. The LSRX/ LSRX-C Series can perform the function of an auxiliary contact, yet has the advantages of universal application and isolation.
  • Self-powered
  • Quick-connect terminals
  • LED indication
  • Built in current sensor will monitor up to 200A loads
  • Eliminates need for separate control voltage
  • Saves time at installation
  • Visual indication of relay status
  • Eliminates the need for a stand alone current transformer and also provides isolation between the monitored and control circuits
  • Draws power from wire being monitored

LSRX Parts

FiltersFilters

Series: LSRX Resources