background-waves

LSRX-OEM

Product Status| Activei

LSRX-OEM

LSRX 10 PACK | Series: LSRX
info
The LSRX is an AC current sensor designed to energize the output contact whenever 4.5 Amps or greater is present. The LSRX is used commonly as an AC current proof relay to indicate if a motor is operating. It can also be used to interlock fans, compressors and motors; to indicate equipment status such as feed rates, tool wear, loss of prime on pumps, mixer viscosity and all types of current sensing conditions or to stage pump motors, chillers, or other machinery.

This device combines a current transformer (CT), transducer and high current output relay together to switch alarm circuits, contactors and most resistive or inductive loads. The LSRX can perform the function of an auxiliary contact, yet has the advantages of universal application and isolation.

PropertyValue
Output Form
SPST - Form A
Termination Type
Torque: 3 in.-lbs.; Wire: 12 - 26 AWG; 0.25 in quick-connect fast-on terminals
Dimensions
2.7 H x 1.13 W x 2.5 D in. (68.6 x 28.7 x 63.5 mm)
Weight (kg)
0 Kg (kilogram)
Input Current Range (A)
5 - 200 Continuous
Maximum Input Power (W)
Induced from AC conductor
Output Load Rating (VA)
Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 5 A @ 240 Vac
Pull-in Current (A)
4.5 (typical); 7.0 (max)
Sensor Hole Size
0.725 in diameter
Mounting Method
Surface mount
Operating Temperature Max (°C)
70
Operating Temperature Maximum Fahrenheit
158
Operating Temperature Min (°C)
-20
Operating Temperature Minimum Fahrenheit
-4
Storage Temperature Maximum Celsius
80
Storage Temperature Maximum Fahrenheit
176
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40

LSRX-OEM Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LSRX-OEMLSRX 10 PACK

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.