The TDUB Series combines digital timing circuitry with universal voltage operation. Voltages of 24 to 240VAC and 12 to 24VDC are available in three ranges. The TDUB Series offers DIP switch selectable time delays ranging from 0.1 seconds to 102.3 minutes in three ranges. Its 1A rated output, ability to operate on multiple voltages, and wide range of switch selectable time delays make the TDUB Series an excellent choice for process control systems and OEM equipment.
Operation (Delay-on-Break)
Input voltage must be applied before and during timing. Upon closure of the initiate switch, the output energizes. The time delay begins when the initiate switch is opened (trailing edge triggered). The output remains energized during timing. At the end of the time delay, the output de-energizes. The output will energize if the initiate switch is closed when input voltage is applied.
Reset: Reclosing the initiate switch during timing resets the time delay. Loss of input voltage resets the time delay and output.
- Dip Switch Timing Adjustment
- User selectable time delay
- 1A steady, 10A inrush solid-state output
- Totally solid state and encapsulated
- Provides setting accuracy of +/-2%
- Timing settings are switch selectable 0.1s - 102.3m in three ranges for added flexibility
- Provides 100 million operations in typical conditions.
- No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity.