background-waves

Series: TMM175-23

On / Off Delay Timer
Product Status| Activei
info
The TMM175-23-1 and TMM175-23-4 combines accurate and precise timing circuitry with a wide timing range (0.3 s - 30 h). It’s compact size is easy to install and is suitable for Din-Rail and Base Mounting. The TMM175-23-1 On-delay timer is a time-delay relay used to delay the activation of an output after the input signal is applied. When the input is turned on, the timer waits for a pre-set delay time before activating the output. This type of timer is commonly used in industrial applications to ensure devices or processes start with a time gap, such as in motor control or starting up machinery, where immediate activation might cause damage or require a controlled start-up process. The TMM175-23-4 Signal Off-delay timer is a type of timer that keeps the output active for a set period after the input signal is turned off. Once the input is deactivated, the timer continues to keep the output on for the predetermined delay time before turning it off. This timer is commonly used in applications where devices or processes need to remain operational for a brief period after the signal is removed, such as in cooling systems that need to run for a while after equipment is shut down.

TMM175-23 Parts

FiltersFilters

Series: TMM175-23 Resources